

Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP7GY
Standard Product
Application
1.40" Single
Catalog Number
KP7GY
Color
Gray
Construction
Molded
Cover Type
Removable
Item Type
Raceway Box Plates
Material
Non-Metallic
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Product Family
PT1;PP1;PL1;Non Metallic PlugTrak;PW1;PW2;PB2;PB3;PS3
Style
1.40" Opening
Sub Brand
Face Plates
Type
For Raceway Boxes
UPC
783585335520
Height
2.54 in
Weight
0.05 lb
Width
3.31 in
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number of Gang(s)
1-Gang
Carton Quantity
10