HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4750GY Metal Raceway, Device Bracket, HBL4750 Series, Gray

Metal Raceway, Device Bracket, HBL4750 Series, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4750GY

Metal Raceway Device Bracket, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4750GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL4750 Series

Material

Steel

Series

HBL4750 Series

Specifications

Material - Galvanized Steel

Type

Device Mounting Bracket

UPC

783585216508

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10