HUBBELL WIRING DEVICE-KELLEMS
Metal Raceway, 1-Gang, HBLALU5000/HBLALU7620 AL Series, Device Plate
Image of HBLALU57N Metal Raceway, 1-Gang, HBLALU5000/HBLALU7620 AL Series, Device Plate
Image of HBLALU57N Metal Raceway, 1-Gang, HBLALU5000/HBLALU7620 AL Series, Device Plate
Discontinued

Metal Raceway, 1-Gang, HBLALU5000/HBLALU7620 AL Series, Device Plate

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57N

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Device Plate, 1-Gang, Toggle Opening, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

General

Catalog Number

HBLALU57N

Item Type

HBLALU5000 Series

Material

Aluminum

Product Family

HBLALU5000;HBLALU7620

Specifications

  • Device Type - Toggle Switch Cover
  • Material - Anodized Aluminum

Style

Switches

Type

Cover Plates

UPC

783585110974

Dimensions

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10