
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 03308005
The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.
Lug: Aluminum, Tab: Copper, Tag: Mylar
Application
General Cable Pulling
Approx Breaking Strength
5,400 lbs
Catalog Number
03308005
Color
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
1080
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
Slack Grip
Specifications
Style
Closed Mesh, Double Weave
Type
Offset Eye
UPC
783585316246
Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25"-1.49" (3.17-3.78)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Yes
Industry Standard(s)
CSA Certified
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
5,400 lbs
Load Capacity
1080
Performance
Carton Quantity
2