Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB2028AC
No cord, no problem! Transform any space into a convenient charging zone. Hubbell’s Qi certified wireless chargers deliver a new convenience: you no longer have to deal with cords or poor connections while charging your devices. Designed to be aesthetically pleasing and durable, this device will organize your workplace or home, seamlessly transforming any ordinary space or counter into a organized, accessible “drop zone” to charge multiple devices at once. Hubbell wireless chargers are ideal for use in commercial buildings, universities, hotels, offices, airports, restaurants, home renovations and new residential construction.
Catalog Number
USB2028AC
Color
White
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
2 Duplex
Type
Wireless with USB
UPC
883778309458
Voltage Rating
125 V
Wattage
7.5 W
EU RoHS Indicator
Contact Manufacturer
Number of Receptacles
2 Duplex
Carton Quantity
10
Pallet Quantity
350