HUBBELL WIRING DEVICE-KELLEMS
Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black
Image of GFP515M Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black
Discontinued

Circuit Guard® Heavy Duty Plugs Portable GFCI with Manual Set, 15A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP515M

Power Protection Products, GFCI Plugs, Commercial, Manual Set, 15A 120V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Black.

  • 15A
  • Black

Manual Set

General

Application

Commercial Grade

Catalog Number

GFP515M

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

GFCI Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Heavy Duty

Specifications

  • Blades - Brass
  • Body - Polycarbonate
  • Buttons - Polycarbonate
  • Cord Grip - Polycarbonate
  • Screws - Zinc plated steel
  • Strain Relief - Elastomer

Style

Manual Set

Type

Plugs

UPC

783585690766

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1800

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • NEC® And CEC Requirements
  • UL Listed

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10