HUBBELL WIRING DEVICE-KELLEMS
Image of GFSM240A Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Auto Reset, 50A Max, 240V AC, Black
Discontinued

Circuit Guard® Extra Heavy Duty Sensing Module GFCI with Auto Reset, 50A Max, 240V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSM240A

Power Protection Product, GFCI Circuit Breaker Sensing Modules, Industrial, Auto Set, 240V AC, GFCI Circuit Breakers , 4-6 mA Trip Level, Black.

  • Must be used with GSMCB GFCI Sensing Module Circuit Breaker
  • Functions interdependently with a magnetic branch circuit breaker
  • Monitors the electrical circuit by use of an external differential current transformer
  • No direct load is present at the module

Standard Product

General

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSM240A

EU RoHS Indicator

No

Frame

Standard

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Auto Reset

UPC

783585692012

Dimensions

Height

2.3 in

Length

4.7 in

Electrical Ratings

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Trip Type

.025 Seconds

Voltage Rating

240 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Configuration

Auxiliary Contacts

None