HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6RPT6 15A 6 outlet RPT
Image of HBL6RPT6 15A 6 outlet RPT
Image of HBL6RPT6 15A 6 outlet RPT

15A 6 outlet RPT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6RPT6

15A 6 outlet RPT

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Heavy-duty 18 gauge galvanized steel housing with durable powder coat finish
  • All models come with built in circuit breaker for over current protection
  • Tamper-Resistant Receptacles

General

Catalog Number

HBL6RPT6

Color

White

Number Of Outlets

6

Product Family

RPT

Type

Hospital Grade

UPC

783585452470

Dimensions

Weight

2.95 lb

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Cord Length

6 ft

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5