USB
43 Products Found
USB8200A5
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200A5
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "A" USB Ports,Brown
USB8200A5BK
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200A5BK
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "A" USB Ports,Black
USB8200A5GY
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200A5GY
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "A" USB Ports,Gray
USB8200A5I
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200A5I
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "A" USB Ports,Ivory
USB8200A5LA
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200A5LA
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "A" USB Ports,Light Almond
USB8200A5R
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200A5R
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "A" USB Ports,Red
USB8200A5W
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200A5W
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "A" USB Ports,White
USB8200AC5
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Brown
USB8200AC5BK
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5BK
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Black
USB8200AC5GY
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5GY
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Gray
USB8200AC5I
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5I
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Ivory
USB8200AC5LA
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5LA
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Light Almond
USB8200AC5R
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5R
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, Red
USB8200AC5W
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200AC5W
USB Charger Duplex Receptacle, HospitalGrade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, 1) 5A "C" USB and "A"Ports, White
USB8200C5
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200C5
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-15R, 2) 5A "C" Ports, Brown
USB8200C5BK
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200C5BK
USB Charger Duplex Receptacle, 20A 125V,Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" Ports, Black
USB8200C5GY
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200C5GY
USB Charger Duplex Receptacle, 20A 125V,Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USBPorts, Gray
USB8200C5I
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200C5I
USB Charger Duplex Receptacle, 20A 125V,Hospital Grade, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" Ports, Ivory
USB8200C5LA
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200C5LA
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 1) 5A "C" USB Ports,Light Almond
USB8200C5R
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200C5R
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports,Red
USB8200C5W
By Hubbell Wiring Device-Kellems
Catalog ID: USB8200C5W
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "C" USB Ports,White
USB8300A5
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300A5
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "A" USB Ports,Brown
USB8300A5BK
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300A5BK
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "A" USB Ports,Black
USB8300A5GY
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300A5GY
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "A" USB Ports,Gray
USB8300A5I
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300A5I
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "A" USB Ports,Ivory
USB8300A5LA
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300A5LA
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "A" USB Ports,Light Almond
USB8300A5R
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300A5R
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "A" USB Ports,Red
USB8300A5W
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300A5W
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 2) 5A "A" USB Ports,White
USB8300AC5
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300AC5
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 1) 5A "C" USB and "A"Ports, Brown
USB8300AC5BK
By Hubbell Wiring Device-Kellems
Catalog ID: USB8300AC5BK
USB Charger Duplex Receptacle, HospitalGrade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, 1) 5A "C" USB and "A"Ports, Black