
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLRFT1
Application
For 30A Heavy Duty Non-Fused Switches
Catalog Number
HBLRFT1
Color
EU RoHS Indicator
No
Item Type
Replacement Mounting Feet
Series
Non-Fused
Style
Replacement Mounting Feet
Type
Accessories
UPC
783585501659
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
640