HUBBELL WIRING DEVICE-KELLEMS
Control Panel Interface, Cat 5e, 2 USB-A, 3' Cable, UL Type 4X Enclosure
Image of P4XUSBA2C3 Control Panel Interface, Cat 5e, 2 USB-A, 3' Cable, UL Type 4X Enclosure
Image of P4XUSBA2C3 Control Panel Interface, Cat 5e, 2 USB-A, 3' Cable, UL Type 4X Enclosure
New

Control Panel Interface, Cat 5e, 2 USB-A, 3' Cable, UL Type 4X Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P4XUSBA2C3

PANEL-SAFE® Control Panel Interface, Data Port, 2 3A USB-A, 3 Foot Cable, UL Type 4X Enclosure

Hubbell’s PANEL SAFE® system delivers safer, faster, and more reliable probe access to electrical panels by allowing technicians to perform testing while fully isolated from energized circuits. With the enclosure remaining closed, workers are significantly less exposed to arc flash hazards. Arc flash events—often triggered by dust accumulation, insulation breakdown, or corrosion—can cause severe injuries, extensive equipment damage, and costly operational downtime. PANEL SAFE® helps mitigate these risks by providing a secure interface for troubleshooting and maintenance. By integrating PANEL SAFE®, facilities can strengthen their electrical safety programs, enhance technician productivity, and better protect both personnel and critical assets.

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Application

PANEL-SAFE®, DATA PORT, 2 USBA, 3' CABLE

Catalog Number

P4XUSBA2C3

Color

Gray, Clear

Enclosure Type

UL Type 4X

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Polycarbonate, UV Rated, V-0 Flame Rated

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Data Jack - Cat. 5E
  • Electrical - 2 USBA
  • Environmental - Enclosure - ul Type 4

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Latch - Stainless steel

UPC

783585243986

Dimensions

Cubic Capacity

21.896 cu.in

Depth

2.3 in

Height

3.4 in

Weight

0.45 lb

Width

2.8 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

cULus

Operational

Performance

  • Electrical - Data Jack - Cat. 5E
  • Electrical - 2 USBA
  • Environmental - Enclosure - ul Type 4

Logistics

Carton Quantity

20