

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PDH5E
Hubbell’s PANEL SAFE® system delivers safer, faster, and more reliable probe access to electrical panels by allowing technicians to perform testing while fully isolated from energized circuits. With the enclosure remaining closed, workers are significantly less exposed to arc flash hazards. Arc flash events—often triggered by dust accumulation, insulation breakdown, or corrosion—can cause severe injuries, extensive equipment damage, and costly operational downtime. PANEL SAFE® helps mitigate these risks by providing a secure interface for troubleshooting and maintenance. By integrating PANEL SAFE®, facilities can strengthen their electrical safety programs, enhance technician productivity, and better protect both personnel and critical assets.
Standard Product
Application
PANEL-SAFE® PORT W/ DATA HWY/CAT 5
Catalog Number
PDH5E
Color
Gray, Clear
Enclosure Type
UL Type 4
EU RoHS Indicator
Yes
Item Type
Industrial Connectivity
Material
Polycarbonate, UV Rated, V-0 Flame Rated
Material - Mounting Hardware
Screw Mounting
Performance
Specifications
UPC
783585093420
Cubic Capacity
100.878 cu.in
Depth
4.6 in
Height
5.1 in
Weight
1.6 lb
Width
4.3 in
Current / Amperage Rating
15 A
Cable Entry
Plug-In
EU RoHS Indicator
Yes
Industry Standard(s)
cULus
Performance
Carton Quantity
20