HUBBELL WIRING DEVICE-KELLEMS
Control Panel Interface, Cat 5e, Data Highway DB9, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205EDB9B Control Panel Interface, Cat 5e, Data Highway DB9, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205EDB9B Control Panel Interface, Cat 5e, Data Highway DB9, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205EDB9B Control Panel Interface, Cat 5e, Data Highway DB9, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205EDB9B Control Panel Interface, Cat 5e, Data Highway DB9, 15A GFCI, UL Type 4 Enclosure, Breaker
Image of PR205EDB9B Control Panel Interface, Cat 5e, Data Highway DB9, 15A GFCI, UL Type 4 Enclosure, Breaker
New

Control Panel Interface, Cat 5e, Data Highway DB9, 15A GFCI, UL Type 4 Enclosure, Breaker

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PR205EDB9B

PANEL-SAFE® Control Panel Interface, Cat 5e Ethernet, Data Highway D89, 15A/125V AC GFCI, 3A Circuit Breaker, UL Type 4 Enclosure

Hubbell’s PANEL SAFE® system delivers safer, faster, and more reliable probe access to electrical panels by allowing technicians to perform testing while fully isolated from energized circuits. With the enclosure remaining closed, workers are significantly less exposed to arc flash hazards. Arc flash events—often triggered by dust accumulation, insulation breakdown, or corrosion—can cause severe injuries, extensive equipment damage, and costly operational downtime. PANEL SAFE® helps mitigate these risks by providing a secure interface for troubleshooting and maintenance. By integrating PANEL SAFE®, facilities can strengthen their electrical safety programs, enhance technician productivity, and better protect both personnel and critical assets.

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Application

PANEL SAFE 15A GFCI, CAT 5E, DB9, 3A BRK

Catalog Number

PR205EDB9B

Color

Gray, Clear

Enclosure Type

UL Type 4

EU RoHS Indicator

Yes

Item Type

Industrial Connectivity

Material

Polycarbonate, UV Rated, V-0 Flame Rated

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5E, DB9
  • Electrical -15A GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet 15A Receptacle - GFCI protected
  • Environmental - Enclosure - UL Type 4

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Latch - Stainless steel

UPC

783585358550

Dimensions

Cubic Capacity

28.4004 cu.in

Depth

1.61 in

Height

4.9 in

Weight

1.5 lb

Width

3.6 in

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

cULus

Operational

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5E, DB9
  • Electrical -15A GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet 15A Receptacle - GFCI protected
  • Environmental - Enclosure - UL Type 4

Logistics

Carton Quantity

16