HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Occupancy Sensors, Adaptive Dual-Technology Ceiling Sensor, 1000 Square Feet Coverage, With Relay
Image of ATD1000CRP Switches and Lighting Controls, Occupancy Sensors, Adaptive Dual-Technology Ceiling Sensor, 1000 Square Feet Coverage, With Relay

Switches and Lighting Controls, Occupancy Sensors, Adaptive Dual-Technology Ceiling Sensor, 1000 Square Feet Coverage, With Relay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATD1000CRP

Switches and Lighting Controls, Occupancy Sensors, Adaptive Dual-Technology Ceiling Sensor, 1000 Square Feet Coverage, With Relay

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Coverage 1000 sq. ft. (180°) with photocell and isolated relay, low voltage sensor
  • Minimize the risk of false triggering
  • lights turning ON when the space is un-occupied. Offer the best performance for most applications
  • Office White ABS enclosure blends with ceiling tile
  • Relay to interface with auxiliary systems such as HVAC
  • Red LED indicates passive infrared detection and Green LED indicates ultrasonic detection
  • "Install and Forget" operation. Auto-adjusting adaptive technology eliminates manual adjustments

With Photocell and Relay

General

Application

Catalog Number

ATD1000CRP

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Indicator(s) Type

PIR= Red LED, Ultrasonic= Green LED

Item Type

Low voltage Ceiling Sensors

Load Capacity

Load Is A Function Of The Control Unit

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Ceiling Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Isolated Relay - Normally open and normally closed terminals available
  • Electrical - Power Requirements - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED
  • Sensing Indicators - Ultrasonic - Green LED

Photocell

Yes

Series

  • Dual
  • Accessories

Specifications

  • Dimensions - 1.5"H x 4.5"D
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Style

  • Ceiling Mount
  • Sensing Devices

Type

Sensors

UPC

783585392417

Dimensions

Diameter

4.5 in

Height

1.5 in

Mounting Height

8-12 ft

Electrical Ratings

Sensitivity

Adaptive 0 to 100%

Supply Voltage

24V DC From Control Unit

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Force Related

Load Capacity

Load Is A Function Of The Control Unit

Operational

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED, Ultrasonic= Green LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Isolated Relay - Normally open and normally closed terminals available
  • Electrical - Power Requirements - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED
  • Sensing Indicators - Ultrasonic - Green LED

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

10

Pallet Quantity

840