
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CP162RRR1
Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.
Catalog Number
CP162RRR1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Type
16-Relay Panel
UPC
783585427263
Voltage Rating
120/277 VAC
EU RoHS Indicator
Contact Manufacturer