HUBBELL WIRING DEVICE-KELLEMS
Image of ATD1600WRP Occupancy Sensors, Adaptive TechnologyDual (Ultrasonic and PIR) Wall Mount Sensor, 1600 Square FeetCoverageSQ' With Relay

Occupancy Sensors, Adaptive TechnologyDual (Ultrasonic and PIR) Wall Mount Sensor, 1600 Square FeetCoverageSQ' With Relay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATD1600WRP

Switches and Lighting Controls, Occupancy Sensors, Adaptive TechnologyDual (Ultrasonic and PIR) Wall Mount Sensor, 1600 Square FeetCoverageSQ' With Relay

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual (ultrasonic and passive infrared), low voltage sensor with photo cell and isolated relay
  • Coverage 1600 sq. ft.
  • Adaptive technology - "Install and forget" operation
  • 110° coverage provides complete room sensing when corner mounted
  • Swivel mounting bracket included for wall or ceiling mounting

With Photocell and Relay

General

Catalog Number

ATD1600WRP

Color

White

EU RoHS Indicator

Yes

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED, Ultrasonic= Green LED

Item Type

Load Capacity

Load Is A Function Of The Control Unit

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Wall Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Photocell

Yes

Specifications

  • Dimensions - 6"H x 2"W x 1.5"D
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Wall Mount

Type

Sensors

UPC

783585349213

Dimensions

Diameter

1.5 in

Height

6 in

Width

2 in

Electrical Ratings

Sensitivity

Adaptive 0 to 100%

Supply Voltage

Low Voltage V

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Force Related

Load Capacity

Load Is A Function Of The Control Unit

Operational

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED, Ultrasonic= Green LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

10