HUBBELL WIRING DEVICE-KELLEMS
Image of LVPR1500R Switches and Lighting Controls, Occupancy Sensor, Passive Infrared, 120-347 VAC, Ceiling Mounted, 1500 Square Feet
Discontinued

Switches and Lighting Controls, Occupancy Sensor, Passive Infrared, 120-347 VAC, Ceiling Mounted, 1500 Square Feet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LVPR1500R

Switches and Lighting Controls, Occupancy Sensor, Passive Infrared, 120-347 VAC, Ceiling Mounted, 1500 Square Feet

  • Coverage 1500 sq. ft. (360°), line voltage sensor
  • Long range major motion detection in a compact low profile housing
  • Voltage 120-347V AC with photocell
  • Self-contained power supply with high load relay
  • Directly mounts to 4" octagon boxes, 2.125" deep
  • White ABS enclosure
  • Red LED indicates passive infrared detection

Standard Product

General

Application

Compatible with most LED and CFL

Catalog Number

LVPR1500R

Color

White

Control Output

Input Voltage

EU RoHS Indicator

No

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Item Type

Load Capacity

Incandescent- 800 Watts120V Ballast- 1000 Watts277V Ballast- 1800 Watts347V Ballast- 2200 Watts

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Ceiling Mount

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Photocell

Yes

Specifications

  • Dimensions - 4.5"D x 3.4"H
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Line Voltage

Type

Sensors

UPC

783585181271

Dimensions

Diameter

4.5 in

Height

3.4 in

Mounting Height

8-12 ft

Electrical Ratings

Frequency Rating

50/60 Hz

Sensitivity

Adaptive 0 to 100%

Supply Voltage

120-347V AC, 50/60Hz

Voltage Rating

120-347 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed To UL244A

Force Related

Load Capacity

Incandescent- 800 Watts120V Ballast- 1000 Watts277V Ballast- 1800 Watts347V Ballast- 2200 Watts

Operational

Control Output

Input Voltage

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

10