HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Spec Grade, Latching Decorator Switches, General Purpose AC, Single Pole, 100mA 30V DC, Back and Side Wired
Image of DSL30LA1 Switches and Lighting Controls, Spec Grade, Latching Decorator Switches, General Purpose AC, Single Pole, 100mA 30V DC, Back and Side Wired

Switches and Lighting Controls, Spec Grade, Latching Decorator Switches, General Purpose AC, Single Pole, 100mA 30V DC, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSL30LA1

Switches and Lighting Controls, Spec Grade, Latching Decorator Switches, General Purpose AC, Single Pole, 100mA 30V DC, Back and Side Wired, Light Almond

  • Available latching or momentary contact
  • Mounts to standard single gang box
  • Attractive, architectural design

General

Catalog Number

DSL30LA1

Color

Light Almond

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Switches

Type

Accessories

UPC

783585427447

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10