HUBBELL WIRING DEVICE-KELLEMS
Lighting Controls, Sensor, High Bay, 0-10V Dimming, 208/240V AC, Indoor
Image of HBS28D Lighting Controls, Sensor, High Bay, 0-10V Dimming, 208/240V AC, Indoor
Discontinued

Lighting Controls, Sensor, High Bay, 0-10V Dimming, 208/240V AC, Indoor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBS28D

Lighting Controls, Sensor, High Bay, 0-10V Dimming, 208/240V AC, Indoor

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 208/240V AC, 1 double pole relay
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

General

Catalog Number

HBS28D

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

High/Low Bay

Style

Dimming

Type

Sensors

UPC

783585564777

Electrical Ratings

Voltage Rating

208, 240 VAC

Voltage Rating Description

208/240V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10