HUBBELL WIRING DEVICE-KELLEMS
Lighting Controls, Sensor, High Bay, 0-10V Dimming, 480V AC, Indoor
Image of HBS48D Lighting Controls, Sensor, High Bay, 0-10V Dimming, 480V AC, Indoor
Discontinued

Lighting Controls, Sensor, High Bay, 0-10V Dimming, 480V AC, Indoor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBS48D

Lighting Controls, Sensor, High Bay, 0-10V Dimming, 480V AC, Indoor

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 480V AC, 1 double pole relay
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

General

Catalog Number

HBS48D

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

High/Low Bay

Style

Dimming

Type

Sensors

UPC

783585564784

Electrical Ratings

Voltage Rating

480 VAC

Voltage Rating Description

480V AC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10