HUBBELL WIRING DEVICE-KELLEMS
Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Image of ACIPE Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Image of ACIPE Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Image of ACIPE Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Image of ACIPE Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Image of ACIPE Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Discontinued

Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ACIPE

Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X

MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.

  • NEMA 4X enclosure
  • Designed to provide protection from foreign materials and water

NEMA 4X Enclosure

General

Application

For Ceiling Mount Sensors

Catalog Number

ACIPE

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Protective enclosure

Material

Plastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Product Family

Dual;Ultrasonic;Passive Infrared;Ceiling Mount

Specifications

  • Base - Plastic
  • Dimensions - 6.5" diameter, 2" height

Style

NEMA 4X Enclosure

Type

Accessories

UPC

783585158594

Dimensions

Diameter

6.5 in

Height

2.07 in

Weight

0.95 lb

Electrical Ratings

Voltage Rating

  • 120-277 VAC
  • 24 VDC
  • 120-347 VAC

Voltage Rating Description

120/277V AC;24V DC;120/347V AC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

NEMA 4X

Operational

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Logistics

Carton Quantity

1