
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CU300A
The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.
Standard Product
Application
Catalog Number
CU300A
Color
Black
Control Output
Relay Contacts
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Control Unit
Load Capacity
Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Series
Specifications
Style
Control Units
Type
Accessories
UPC
783585181004
Dimensions
3.69 in x 2.33 in x 1.36 in
Height
1.36 in
Length
3.69 in
Width
2.33 in
Frequency Rating
50/60 Hz
Supply Voltage
120/277V AC V
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
Load Capacity
Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts
Control Output
Relay Contacts
Humidity
0% to 95% non-condensing relative humidity
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Performance
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Carton Quantity
10
Pallet Quantity
2000