HUBBELL WIRING DEVICE-KELLEMS
High Bay Sensor Replacement Lens, Aisle, Extreme Temperature, Outdoor
Image of HBRLXTA High Bay Sensor Replacement Lens, Aisle, Extreme Temperature, Outdoor
Image of HBRLXTA High Bay Sensor Replacement Lens, Aisle, Extreme Temperature, Outdoor

High Bay Sensor Replacement Lens, Aisle, Extreme Temperature, Outdoor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBRLXTA

High Bay Sensor Replacement Lens, Aisle, Extreme Temperature, Outdoor

  • Aisle lens for high bay applications
  • 1.4 to H radius to mounting height, up to 30'
  • 1.1 to H radius to mounting height, 30' to 45'
  • IP65, NEMA 3R watertight, and outdoor rated, when use with suffix XT sensors

General

Catalog Number

HBRLXTA

UPC

783585565163

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

50