HUBBELL WIRING DEVICE-KELLEMS
OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 24V DC
Image of HBSXT24 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 24V DC
Image of HBSXT24 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 24V DC
Image of HBSXT24 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 24V DC
Image of HBSXT24 OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 24V DC

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 24V DC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBSXT24

OPTIMYZER® Watertight High Bay and Low Bay End Mount PIR Sensor, Low voltage with photocell, 24V DC

  • Digital passive infrared sensor. Low profile design, no minimum load
  • Two (2) Built-in photocell for daylight harvesting
  • 24V DC
  • Supports mounting heights up to 45 ft for high bay configurations and between 8-16 ft for low bay configurations

General

Catalog Number

HBSXT24

UPC

783585565132

Dimensions

Weight

0.75 lb

Logistics

Carton Quantity

10