
Brand: Hubbell Wiring Device-Kellems
Catalog ID: WS1024W
Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.
Catalog Number
WS1024W
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Passive Infrared
Type
Manual/Auto
UPC
783585428123
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10