
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4792
Standard
Application
Heavy Duty
Catalog Number
HBL4792
Color
Brown
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
783585236995
Dimensions
3.28 in x 1.5 in x 0.88 in
Height
0.88 in
Length
3.28 in
Weight
0.3 lb
Width
1.5 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-15R, L5-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10