HUBBELL WIRING DEVICE-KELLEMS
Locking Devices, 50A Twist-Lock®, Replacement Cord Clamp for Plugs and Connectors
Image of HBLCSCK Locking Devices, 50A Twist-Lock®, Replacement Cord Clamp for Plugs and Connectors

Locking Devices, 50A Twist-Lock®, Replacement Cord Clamp for Plugs and Connectors

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLCSCK

Locking Devices, 50A Twist-Lock®, Replacement Cord Clamp for Plugs and Connectors

For use with 50A Twist-Lock® Plugs and Connectors

Accessory

General

Catalog Number

HBLCSCK

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

For 50A Devices

Type

Cord Clamp Kit

UPC

783585358994

Dimensions

Weight

0.1 lb

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Logistics

Carton Quantity

50