
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FS4
Standard Product
Catalog Number
FS4
Color
Gray
EU RoHS Indicator
Yes
Item Type
Lamp Type
Fluorescent
Material - Mounting Hardware
Twist-In
OEM Brand Name
Hubbell Wiring Device-Kellems
Specifications
Start Type
Neo Start
UPC
783585750033
Dimensions
1.5 in x 0.7 in x 0.7 in
Height
0.7 in
Length
1.5 in
Width
0.7 in
Frequency Rating
60 Hz
Voltage Rating
Determined by the balasts kV
Wattage
4, 6 and 8 Watt Lamps
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Start Type
Neo Start
Carton Quantity
25