HUBBELL WIRING DEVICE-KELLEMS
Nylon Convenience Adapter, NEMA 5-15P To NEMA L5-20R
Image of HBL2128 Nylon Convenience Adapter, NEMA 5-15P To NEMA L5-20R

Nylon Convenience Adapter, NEMA 5-15P To NEMA L5-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2128

Nylon Convenience Adapter, NEMA 5-15P To NEMA L5-20R

  • Male Blade End
  • Female Slot End

Standard Product

General

Application

Straight Blade Male to Locking Female

Catalog Number

HBL2128

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Plug-In Adapter

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female End - L5-20R, 20A 125V
  • Male End - 5-15P, 15A 125V
  • Product Type - Nylon Convenience Adapters

UPC

783585809007

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

5-15P to 5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20