HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2274 Nylon Convenience Adapter, NEMA L5-15P To NEMA 5-20R

Nylon Convenience Adapter, NEMA L5-15P To NEMA 5-20R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2274

Nylon Convenience Adapter, NEMA L5-15P To NEMA 5-20R

  • Male Blade End
  • Female Slot End

Standard Product

General

Application

Locking Male to Straight Blade Female

Catalog Number

HBL2274

Color

White

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Plug-In

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Female End - 5-20R, 20A 125V
  • Male End - L5-15P, 15A 125V
  • Product Type - Nylon Convenience Adapters

UPC

783585809045

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

2500

Conductor Related

Number Of Wires

3-Wire Grounding

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

L5-15P To 5-20R

Standards - RoHS Compliance Status

CM

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

20