
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL60100RGB
Catalog Number
HBL60100RGB
EU RoHS Indicator
Yes
Ingress Protection
IP67
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Replacement Ground Blocks
Type
Accessories
UPC
783585955162
Dielectric Strength
Withstands 3000V AC minimum
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10