HUBBELL WIRING DEVICE-KELLEMS
Image of HBLAC2 Industrial Grade, Disconnect Switches, Unfused Switch, Break before Main Break Auxiliary Contact, For 30A 60A and 100A, Pilot Duty.

Industrial Grade, Disconnect Switches, Unfused Switch, Break before Main Break Auxiliary Contact, For 30A 60A and 100A, Pilot Duty.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLAC2

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Break before Main Break Auxiliary Contact, For 30A 60A and 100A, Pilot Duty.

  • Industrial GradeUnfused Switch
  • Break before Main Break Auxiliary Contact
  • For 30A 60A and 100A

General

Catalog Number

HBLAC2

EU RoHS Indicator

No

Item Type

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

Auxiliary Contacts

Type

Accessories

UPC

783585955131

Dimensions

Weight

1 lb

Electrical Ratings

Dielectric Strength

Withstands 3,000V minimum

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard
  • Type 3R and 12K Enclosure Rating

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

15

Pallet Quantity

4750