


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLVSQ6023
Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.
Interlocked
Catalog Number
HBLVSQ6023
Environmental Conditions
Classified Hazardous
Item Type
Unfused Mechanical Interlock Receptacle
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Product Family
Mechanical Interlock
Style
Non-Fused UL 1686
Type
2-Wire 3-Pole
UPC
783585242675
Display Size
Standard Sized Product
Weight
28.3 lb
Amperage Rating
60 A
Connectivity
Screw Terminals
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single Phase
Voltage Rating Description
600 VAC
Wattage
36000 W
Wire Size
#8 AWG to #2 AWG Copper Wire Only
Environmental Conditions
Classified Hazardous
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM