
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL460MIFS2W
Style II Insulgrip® Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve Mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load— Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked to meet OSHA lockout/tagout regulations, and the enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s spring-loaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.
Watertight
Application
High Ampacity Connections
Catalog Number
HBL460MIFS2W
Color
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Fused Mechanically Interlocked Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
Fused
Specifications
Style
Style 2;Insulgrip
Type
Mechanical Interlock
UPC
783585514901
Display Size
Standard Sized Product
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single/Three
Voltage Rating
600 VAC/250 VDC
Voltage Rating Description
600V AC/250V DC
Wattage
36000
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#8 AWG to #2 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
No
Industry Standard(s)
UL Listed for US and Canada
Nema Rating
Non-NEMA
Performance
Carton Quantity
1