
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL460PS2W
Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. What’s more, Hubbell’s watertight Insulgrip Pin and Sleeve wiring devices are designed with safety first and foremost. We created the line with plant facility maintenance personnel and a safer industrial work environment in mind. To greatly reduce the likelihood of electrical shock, we developed our exclusive nonmetallic watertight system, meaning that with Hubbell on the job, the mix of electricity and water isn’t the threat it once was. So, whether the job calls for a welding outlet in a dry location or a motor disconnect in a wet location, step up to Hubbell Pin and Sleeve wiring devices.
Watertight
Application
Metallic with Nylon Shroud
Catalog Number
HBL460PS2W
Environmental Conditions
Watertight
EU RoHS Indicator
No
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
UL 1686 Class 1 Insulgrip®
Specifications
Style
Standard Service, Style 2
Type
Watertight Plug
UPC
783585010601
Display Size
Standard Sized
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Voltage Rating
600 VAC/250 VDC
Voltage Rating Description
600V AC/250V DC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#6 AWG to #4 AWG
Environmental Conditions
Watertight
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Cord Type
All Portable
Carton Quantity
10