
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IDEV0010HW
Catalog Number
IDEV0010HW
Horsepower - Maximum
1/2 HP
Lamp Type
Incandescent/Halogen/Tungsten: 600W (5A)1800W Resistive (15A)
UPC
852931005896
Depth
1.72 in
Height
4.13 in
Width
1.77 in
Current / Amperage Rating
15 A
Frequency Rating
60 Hz
Input Voltage
125 VAC
Output Voltage
120 VAC
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
1/2 HP
Carton Quantity
10