HUBBELL WIRING DEVICE-KELLEMS
Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPW Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPW Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPW Rocker, Weatherproof, self-grounding, back and side wired
Image of RSD120WPW Rocker, Weatherproof, self-grounding, back and side wired
+4
Image of RSD120WPW Rocker, Weatherproof, self-grounding, back and side wired

Rocker, Weatherproof, self-grounding, back and side wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RSD120WPW

Rocker, Weatherproof, self-grounding, back and side wired

  • NEMA Type 3R
  • Single Pole / 3-Way Capable
  • No cover required

General

Catalog Number

RSD120WPW

Color

White

Environmental Conditions

Weather Proof

Product Family

Decorator

UPC

883778309076

Dimensions

Weight

0.35 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

120/277 V

Voltage Rating Description

120/277V

Certifications And Compliance

Environmental Conditions

Weather Proof

Logistics

Carton Quantity

10

Pallet Quantity

2450