HUBBELL WIRING DEVICE-KELLEMS
TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Self Grounding, Ivory
Image of RS115SI TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Self Grounding, Ivory

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Self Grounding, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115SI

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Self Grounding, Ivory

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115SI

Color

EU RoHS Indicator

Yes

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101045

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

10800