
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFCAPY
Catalog Number
HBLFCAPY
Color
Yellow
EU RoHS Indicator
No
Series
16 Series
Style
Female
Type
Protective Cap
UPC
783585112589
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
1200