HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4PB Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Brown, Single Pack

Straight Blade Devices, Accessories, 4-Plex Portable Box, 4" square box, Brown, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4PB

Straight Blade Devices, Accessories, 4-Plex Portable Box,4" square box, Brown, Single Pack

  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

General

Catalog Number

HBL4PB

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Box - Polycarbonate
  • Cord Accomodation - Accepts up to 0.66" (16.8) diameter cord

Type

Portable Box

UPC

783585014463

Dimensions

Dimensions

4.30 in x 0.39 in x 4.30 in

Height

4.3 in

Length

4.3 in

Weight

0.2 lb

Width

0.39 in

Electrical Ratings

Dielectric Strength

Withstands 2,000V minimum

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5