
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CR20BL
Self Grounding
Application
Commercial Specification Grade
Catalog Number
CR20BL
Color
Blue
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Traditional Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585197548
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
2500
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
9000