
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RCT111BR
Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.
Catalog Number
RCT111BR
Color
Brass
EU RoHS Indicator
Contact Manufacturer
Series
Trim Kit for 201/221 Series
Style
Flush
Type
Flange and Top
UPC
883778307881
Dimensions
4.00 in x 4.00 in x 0.09 in
Height
0.09 in
Length
4 in
Width
4 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10
Pallet Quantity
5400