HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Explosion Proof, Male Plug, 15A 125V, 5-15P, Single Pack
Image of UGP15231 Straight Blade Devices, Explosion Proof, Male Plug, 15A 125V, 5-15P, Single Pack

Straight Blade Devices, Explosion Proof, Male Plug, 15A 125V, 5-15P, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UGP15231

Straight Blade Devices, Explosion Proof, Male Plug, 15A 125V, 5-15P, Single Pack

  • Explosion Proof
  • Male Plug
  • 15A 125V
  • 5-15P

General

Catalog Number

UGP15231

Color

Metallic

EU RoHS Indicator

Contact Manufacturer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

UPC

783585412351

Dimensions

Dimensions

2.55 in x 1.69 in x 1.69 in

Height

1.69 in

Length

2.55 in

Weight

0.4 lb

Width

1.69 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Listed to UL Standard 498

Nema Rating

5-15P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

2560