
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7303C
Catalog Number
HBL7303C
Color
Black
Cord Range
0.625"-1.310"
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
7.5
Material
Nylon
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Extra Heavy Duty
Specifications
Style
Non-Grounding
Type
Plug
UPC
783585015385
Dimensions
4.13 in x 2.88 in x 2.88 in
Height
2.88 in
Length
4.13 in
Weight
0.85 lb
Width
2.88 in
Amperage Rating
60 A
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
120/208 VAC
Voltage Rating Description
3 Phase 120/208 VAC
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#12 AWG to #4 AWG
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Nema Rating
18-60P
Horsepower - Maximum
7.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
5