HUBBELL WIRING DEVICE-KELLEMS
WBP_HBL9337C_PRODIMAGE
WBP_HBL9337C_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Insulgrip, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non-Grounding, 30A 125/250V, 10-30P.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL9337C

Straight Blade Devices, Male Plug, Insulgrip, Nylon, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non-Grounding, 30A 125/250V, 10-30P, Black, Single Pack.

  • Supertough nylon housing
  • Gripping ribs provide secure gripping area
  • Captive Allen head terminal screws are user-ready

Product details

General

Catalog Number

HBL9337C

Color

Black

Cord Range

0.625"-1.00"

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

2

Material

Nylon

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Blade Holder - Reinforced Thermoplastic Polyester
  • Blades - Brass
  • Box Terminals - Copper Alloy
  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Housing - Supertough Nylon

Style

Non-Grounding

Type

Plug

UPC

783585015699

Dimensions

Dimensions

4.13 in x 2.75 in x 2.88 in

Height

2.88 in

Length

4.13 in

Weight

0.8 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

  • 125 V
  • 250 V

Voltage Rating Description

125/250 V

Wattage

7500 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed File E1706

Nema Rating

10-30P

Logistics

Carton Quantity

5

Resources and downloads

Installation Manuals

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing