HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Nylon, 4- Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 277V AC, 7-30P.
Image of HBL9319 Straight Blade Devices, Male Plug, Nylon, 4- Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 277V AC, 7-30P.

Straight Blade Devices, Male Plug, Nylon, 4- Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 277V AC, 7-30P.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9319

Straight Blade Devices, Male Plug, Nylon, 4- Position, Heavy Duty, Industrial/Commercial Grade, Angled, 2-Pole 3-Wire Grounding, 30A 277V AC, 7-30P, Black, Single Pack.

  • Nylon
  • 4- Position
  • Heavy Duty

General

Catalog Number

HBL9319

Color

Black

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

3

Material

Thermoplastic/Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#4 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Blade Holder - Reinforced Thermoplastic Polyester
  • Box Terminals - Brass
  • Cord Clamp - Reinforced Thermoplastic Polyester
  • Housing - Supertough Nylon
  • Terminal Retainer - Reinforced Thermoplastic Polyester

Style

Grounding

Type

Plug

UPC

783585015521

Dimensions

Dimensions

4.34 in x 2.75 in x 1.88 in

Height

1.88 in

Length

4.34 in

Weight

0.55 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

277 V

Voltage Rating Description

277 V AC

Wattage

8310 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed To UL498 File E1706, CSA Certified To C22.2 No. 42 File 280

Nema Rating

7-30P

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#4 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Configuration

Logistics

Carton Quantity

10