HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P.
Image of HBL9462C Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P.

Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9462C

Straight Blade Devices, Male Plug, Nylon, 4-Position, Heavy Duty, Industrial/Commercial Grade, Angled, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P, Black, Single Pack.

  • Nylon
  • 4-Position
  • Heavy Duty

General

Catalog Number

HBL9462C

Color

Black

Cord Range

0.625"-1.310"

EU RoHS Indicator

Horsepower - Maximum

3

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Extra Heavy Duty

Style

Grounding

Type

Plug

UPC

783585015361

Dimensions

Dimensions

3.38 in x 4.5 in x 2.37 in

Height

2.37 in

Length

3.38 in

Weight

0.85 lb

Width

4.5 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

  • 125 V
  • 250 V

Voltage Rating Description

125/250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed To UL 498 File E2186, Guide RTRT Fed Spec WC596G, Meets WD-6 Requirements, Certified To CSA, C22.2, No. 42 File 285

Nema Rating

14-60P

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

5

Pallet Quantity

765