HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P.
Image of HBL9461C Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P.
Image of HBL9461C Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P.
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9461C

Straight Blade Devices, Male Plug, Nylon, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60P, Black, Single Pack.

  • Catalog number, ratings and certifications molded in face
  • Gripping ribs provide secure gripping area
  • Supertough nylon housing

General

Catalog Number

HBL9461C

Color

Black

Cord Range

0.625"-1.310"

EU RoHS Indicator

Horsepower - Maximum

3

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Extra Heavy Duty

Specifications

  • Blade Holder - Reinforced Thermoplastic Polyester
  • Blades - Brass
  • Box Terminals - Copper Alloy
  • Housing - Supertough Nylon
  • Mounting Screw - Stainless steel

Style

Grounding

Type

Plug

UPC

783585015354

Dimensions

Dimensions

4.13 in x 2.88 in x 2.88 in

Height

2.88 in

Length

4.13 in

Weight

0.8 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

  • 125/250 V
  • 125 V V V

Voltage Rating Description

125/250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed File E1706

Nema Rating

14-60P

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5

Pallet Quantity

680