HUBBELL WIRING DEVICE-KELLEMS
Straight Blade Devices, Plug, Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.
Image of HBL8451C Straight Blade Devices, Plug, Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.
Buy America(n) Qualified

Straight Blade Devices, Plug, Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8451C

Straight Blade Devices, Plug,Industrial Grade, 3-Pole 4-Wire Grounding, 50A 3 Phase 250V AC, 15-50P, Black, Single Pack.

  • Gripping ribs provide secure gripping area
  • Supertough nylon housing
  • Catalog number, ratings and certifications molded in face

General

Catalog Number

HBL8451C

Color

EU RoHS Indicator

Contact Manufacturer

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Extra Heavy Duty

Style

Grounding

Type

Plug

UPC

783585015163

Dimensions

Weight

0.85 lb

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Contact Manufacturer

Nema Rating

15-50P

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

5

Pallet Quantity

765