
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL9308
Standard
Application
Catalog Number
HBL9308
Color
Black
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Extra Heavy Duty
Specifications
Style
Grounding
Type
Receptacle
UPC
783585015217
Weight
0.45 lb
Width
2.23 in
Amperage Rating
30 A
Connectivity
Back and Side Wired Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Wattage
3750 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #4 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
5-30R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
2640